- Direct mount - does not require recessed housing or junction box
Specifications
Product Description
Brand Name | Halo |
Family | LCR Series |
Description | 8" all- purpose round LED module, 5000 lumens,90 CRI minimum, field selectable CCT,UNV 120 - 277V, 0-10V dimming,Matte white finish |
Product Details
Lamp Type | LED |
UPC | 080083890101 |
Amperage Rating | 0.184A at 277 |
Aperture | 8 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120-277V |
Wattage | 46.9 W |
Product Weight | 2.01 |
Case Quantity | 4 |
Pallet Quantity | 128 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |