- 2”, 4”, 6” & 8” downlights
- Canless installation, no housing required
- 6-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K, 6500K
- Up to 8000lm ( 8”), Up to 3000lm ( 6”) , Up to 1200lm (4”), 800lm ( 2”)
- Remote driver / junction box, 120-277V, Dual Dimming up to 2100lm
- Low lumen option in 8”: 1000lm
- Emergency Battery pack available for sizes 4"and above
- Wall Wash available in sizes 4" & 6"
- Designer trims in smooth or baffle
- 5 Year Warranty
HALO
LCR Series
Overview
The HALO LCR Series comes in sizes 2", 4", 6" and 8" wall wash and downlights. This high-powered LED module installs without the use of a recessed housing, reducing time and expense on remodel or new construction. The downlight has a wide distribution pattern ideal for general area illumination and the wall wash illuminates a vertical surface with uniform brightness. The LCR series comes with dual dimming as standard and is designed for residential, mixed-use, and commercial spaces. The LCR has ultimate flexibility with selectable color temperature and lumens. During installation select the perfect color temperature for your space with 6 color temperatures between warm (2700K) to daylight (6500K). Depending on your ceiling height or desired light level choose from several lumen options. The LCR Series features an emergency battery option and designer trims in smooth or baffle.
Dual dimming
The LCR series has fixtures up to 2100 lumens with both phase-cut and 0-10V dimming allowing you to easily use this series on residential or commercial applications.
Emergency battery pack
The LCR series has the option to include an emergency battery that will automatically switch on when it is required.
Flexibility at your fingertips
The LCR series comes in wall wash or downlight with multiple trim styles including smooth and baffle allowing you to add character to your space. Easily select the color temperature with a flip of the switch during installation to get the light just right.