Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LCR6 6" Regressed Light Commercial Canless Direct Mount

  • Canless Direct Mount - does not require recessed housing or junction box
  • Delivers up to 3000 lumens
  • 5-color field selectable CCT - 2700K, 3000K, 3500K, 4000K, 5000K
  • Smooth baffle provides high optical cutoff
  • 120-277V, 0-10V dimming down to 5%
  • 90 CRI (min), R9 50 provides high color rendering
  • Airtight and wet location listed
  • ENERGY STAR® qualified, meets Title 24 high efficacy LED compliance
  • Five-year limited warranty
LCR6 6" Regressed Light Commercial Canless Direct Mount

LCR6 6" Regressed Light Commercial Canless Direct Mount

Overview

The Halo LCR6 is a 6-inch direct mount LED module with remote driver / junction box suitable for light commercial applications. This high-powered LED module installs without the use of a recessed housing, reducing time and expense. The regressed lens and smooth baffle provide high optical cutoff and improves visual comfort. The wide distribution pattern is ideal for general area illumination. Field selectable color temperature and high color rendering provide excellent color performance. LCR6 applications include mixed-use, healthcare, education and hospitality environments.

Resources

Stock Catalog Number (7)

Want to purchase this product?

Need more information?