- Direct mount - does not require recessed housing or junction box
Specifications
Product Description
Brand Name | Halo |
Family | LCR6 6" Regressed Light Commercial Canless Direct Mount |
Description | 6" all- purpose round LED module, 1500 lumens,90 CRI minimum, field selectable CCT,UNV 120 - 277V, 0-10V dimming,Matte white finish |
Product Details
Lamp Type | LED |
Amperage Rating | 0.067A at 277V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120-277V |
Wattage | 16.4 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |