- Adjustable gimbal offers 35° tilt and up to 360° rotation
Specifications
Product Description
Brand Name | Halo |
Family | RA6 6" Adjustable Canless Direct Mount |
Description | RA 6 in. LED Adjustable Gimbal with Selectable CCT (2700K-5000K), White direct Mount |
Product Details
Lamp Type | LED |
UPC | 080083911349 |
Amperage Rating | 71.8mA at 120V |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 8.5 |
Product Weight | 2.6 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |