- RA4-DM Direct Mount LED Adjustable Gimbal
Specifications
Product Description
Brand Name | Halo |
Family | RA4 4" Adjustable Canless Direct Mount |
Description | RA 4 in. LED Adjustable Gimbal with Selectable CCT (2700K-5000K), White direct Mount |
Product Details
Lamp Type | LED |
Amperage Rating | 0.065A at 120V |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 9W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |