- Delivers up to 700 lumens
Specifications
Product Description
Brand Name | Halo |
Family | HLA3 3" Adjustable Canless Direct Mount |
Description | 3" square decorative overlay, satin nickel |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083882823 |
Amperage Rating | N/A |
Aperture | 3 Inch |
Mounting | N/A |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.02 |
Case Quantity | 6 |
Pallet Quantity | 5940 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |