Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

815 LED Stasis Square Track Luminaire

  • Specification-grade, flexible integrated LED track product
  • 5 field-interchangeable optics (30°, 42°, 52°, 60° and wall wash)
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
  • Lumens: 1,000, 2,000 3,000, 4,000, Smooth dimming down to 5% at 120V
  • Holds 1 piece of media
  • Metal construction, Colors: White, Matte Black and Silver finishes
  • cULus listed, T24 compliant and DesignLights™ Consortium qualified
  • Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
815 LED Stasis Square Track Luminaire

815 LED Stasis Square Track Luminaire

The right accent lighting can inspire awe among customers and patrons

With sleek simple lines, numerous beam distributions and color temperatures, and all-encompassing light output levels, Stasis gives the flexibility to create spaces that draw clout, foot traffic, sales and good reviews.

Ideal for these spaces:

The collection

The collection

With sleek, simple geometric profiles and high-performance optics, and a full range of beam angles in 3 different sizes, Stasis gives lighting designers superior flexibility to create accent lighting on any layout.

Premium look and performance

Premium look and performance

A premium look and feel to everyday spaces so that customers experience the space, not the lighting fixtures themselves. Sleek Form - Concealed heat sink keeps audiences’ attention away from the fixture and on the object of interest. Interchangeable Optics and Media - Up to 3 PAR20 media with media holder. Aiming - pivots +/-90° vertically and horizontally without adjusting track position and indentations every 15° for precise and repeatable tilt aiming.

Convenient field-interchangeable optics

Convenient field-interchangeable optics

Offered in narrow spot (8°), spot (15°) , narrow flood (25°), flood (45°) and wall wash distributions, the unique design of the track luminaires allows the ability to change the optics in the field to meet specific application needs.

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (23)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?