- Specification-grade, flexible integrated LED track product
- 5 field-interchangeable optics (30°, 42°, 52°, 60° and wall wash)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
- Lumens: 1,000, 2,000 3,000, 4,000, Smooth dimming down to 5% at 120V
- Holds 1 piece of media
- Metal construction, Colors: White, Matte Black and Silver finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
HALO
L2G815SQ30NF927MB277
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Square Track Luminaire |
Description | L815 Stasis Square, Track Luminiare |
Product Details
Lamp Type | LED |
UPC | 080083070718 |
Amperage Rating | N/A |
Color Temperature Max | 3000K |
Mounting | Track Mount |
Voltage Rating | 120/277V |
Wattage | 26.7 W |
Product Weight | 2.9 |
Case Quantity | 4 |
Pallet Quantity | 160 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |