- Specification-grade, flexible integrated LED track product
- 5 field-interchangeable optics (8°, 15°, 25°, 45° and wall wash)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
- Lumens: 500, 1,000 and 1,800, Smooth dimming down to 5% at 120V
- Holds 3 pieces of standard 2" PAR30/PAR20 media filters or lenses
- Metal construction, Colors: White, Matte Black and Silver finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
HALO
LS115SMLSL
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Small Track Luminaire |
Description | 815 Stasis Small Snoot - Silver |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |