- Specification-grade, flexible integrated LED track product
- 5 field-interchangeable optics (8°, 15°, 25°, 45° and wall wash)
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Color Temperatures: 2700K, 3000K, 3500K and 4000K, CRI: 90 minimum
- Lumens: 500, 1,000 and 1,800, Smooth dimming down to 5% at 120V
- Holds 3 pieces of standard 2" PAR30/PAR20 media filters or lenses
- Metal construction, Colors: White, Matte Black and Silver finishes
- cULus listed, T24 compliant and DesignLights™ Consortium qualified
- Hidden Heat Sink Gives Smooth, Cylindrical Shape, 5-year warranty
HALO
L815SML10FL930MB
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Small Track Luminaire |
Description | 1000 L Flood 90 CRI 3000K Matte Black |
Product Details
Lamp Type | LED |
Amperage Rating | 0.105 A |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Stasis |
Voltage Rating | 120V |
Wattage | 12.7 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |