- Comes in Three Outputs 500 to 1800 Lumens
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Small Track Luminaire |
Description | 1000 L Flood 90 CRI 2700K |
Product Details
Lamp Type | LED |
Amperage Rating | 0.105 A |
Color Temperature Max | 2700K |
Mounting | Track |
Track Lampholders | Stasis |
Voltage Rating | 120V |
Wattage | 12.7 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |