- Specification-grade, flexible integrated LED track product
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Small Track Luminaire |
Description | Prismatic Diffuse Lens, Stasis Small |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | Accessory |
UPC | 080083160440 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | Accessory |
Product Weight | 0.05 |
Case Quantity | 270 |
Pallet Quantity | 12150 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |