- Comes in Three Outputs 1000 to 3000 Lumens
Specifications
Product Description
Brand Name | Halo |
Family | 815 LED Stasis Medium Track Luminaire |
Description | 815 Stasis Medium Snoot - Silver |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |