- Direct mount - does not require recessed housing or junction box
Specifications
Product Description
Brand Name | Halo |
Family | HLB4SP 4" Slim Canless Direct Mount |
Description | 4" square pin decorative overlay, tuscan bronze |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083909728 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | N/A |
Recessed Trim | Overlay |
Voltage Rating | N/A |
Product Weight | 0.12 |
Case Quantity | 6 |
Pallet Quantity | 6720 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |