Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HLB4SP069401EMWR

  • Direct mount - does not require recessed housing or junction box
HLB4SP069401EMWR

HLB4SP069401EMWR

Resources

Specifications

Product Description

Brand Name Halo
Family HLB4SP 4" Slim Canless Direct Mount
Description 4 " LED Square lens round ceiling with remote driver / junction box, 600 lumens, 90 CRI 4000K CCT,120V

Product Details

UPC 080083908844
Amperage Rating 90 mA
Aperture 4 Inch
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 120V
Wattage 10.5W
Product Weight 0.49
Case Quantity 6
Pallet Quantity 672
Country of Origin CN
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?