- 4" and 5/6" available
- Compatible with most recessed housings
- 5-color field-seleCCTable: 2700K, 3000K, 3500K, 4000K, 5000K; 90+ CRI
- Plastic non-conductive dead-front trim and regressed flat lens
- Multiple versions with 600 to 1300 lumens
- 10% phase cut LE/TE dimming with 120 V input and compatible dimmer
- AIR-TITE, Wet location listed, IC rated, and ENERGY STAR certified
- 5-Year Warranty
- 35,000 life hours
HALO
LT56079FS1EWH
Specifications
Product Description
Brand Name | Halo |
Family | LT Recessed LED Trims |
Description | 5/6 inch LED retrofit module with baffle, 750 Lumen, 90CRI min., 2700K, 3000K, 3500K, 4000K, 5000K selectable CCT, 120V 60Hz, LE & TE phase cut 10% dimming, Matte White |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
UPC | 080083277353 |
Amperage Rating | 0.065A at 120V |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V 60 Hz |
Wattage | 7.8 W |
Product Weight | 0.78 |
Case Quantity | 4 |
Pallet Quantity | 240 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |