Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80925NF940MB

  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Smooth dimming down to 5% at 120V
  • cULus listed, T24 compliant and DesignLights(TM) Consortium qualified
  • 5-year warranty
L80925NF940MB

L80925NF940MB

Resources

Specifications

Product Description

Brand Name Halo
Family 809 XACT Beam Mid Stem LED Track Luminaire
Description Halo Power Trac & Lazer Track, Series 809, 2500 Lumen, 24 Degree Narrow Flood, 4000K, 90 CRI, Matte Black

Product Details

Lamp Type LED
UPC 080083271689
Amperage Rating N/A
Color Temperature Max 4000K
Mounting Track
Voltage Rating 120V
Product Weight 4.0
Case Quantity 4
Pallet Quantity 240
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?