Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L80916WF930MB

  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Smooth dimming down to 5% at 120V
  • cULus listed, T24 compliant and DesignLights(TM) Consortium qualified
  • 5-year warranty
L80916WF930MB

L80916WF930MB

Resources

Specifications

Product Description

Brand Name Halo
Family 809 XACT Beam Mid Stem LED Track Luminaire
Description Halo Power Trac & Lazer Track, Series 809, 1600 Lumen, 36 Degree Wide Flood, 3000K, 90 CRI, Matte Black

Product Details

Lamp Type LED
UPC 080083272037
Amperage Rating 0.12A at 120V
Color Temperature Max 3000K
Mounting Track
Track Lampholders Cylinder
Voltage Rating 120V
Wattage 14W
Product Weight 4.0
Case Quantity 4
Pallet Quantity 240
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?