Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HU1136D9SMB

  • 3 selectable color temperatures: 2700K, 3000K and 4000K; 90 CRI
HU1136D9SMB

HU1136D9SMB

Resources

Specifications

Product Description

Brand Name Halo
Family HU11 LED SeleCCTable™ Under Cabinet
Description 36" Integrated Undercabinet, Selectable CCT (2700K-4000K), Dimmable, Matte Black

Product Details

Lamp Type LED
UPC 080083875986
Amperage Rating .129
Color Temperature Max 4000K
Mounting Under Cabinet
Voltage Rating 120V
Wattage 15.5 W
Product Weight 1.92
Case Quantity 4
Pallet Quantity 352
Country of Origin CN
ARRA No
Dimensional Data 36"

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX Yes
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?