Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

HU10MSMB

  • ENERGY STAR® qualified. Learn more at energystar.gov
  • Less than 3/4" overall fixture height
  • Heavy gauge aluminum housing
  • Cord and plug or Direct wire
  • Even light distribution
  • Mounting hardware included
  • Available in White and Matte Black Finishes
HU10MSMB

HU10MSMB

Resources

Specifications

Product Description

Brand Name Halo
Family HU11 LED SeleCCTable™ Undercabinet
Description HALO HU10 LED undercabinet primary switch, black
Other Products Used With HU30 LED SeleCCTable™ Undercabinet

Product Details

UPC 080083694341
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Product Weight 0.31
Case Quantity 100
Pallet Quantity 1500
Country of Origin CN
ARRA No
Dimensional Data 12"
Lamp Type N/A

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?