- Below the ceiling installation, no clips or plates needed
- Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
- 3000K, 4000K, or 5000K fixed CCT
- Dimmable down to 10%
- Delivers up to 1000 lumens
- Clothes closet compliant, damp location listed
- ENERGY STAR® certified
- IC rated, for direct contact with insulation
- CA Title-24 high efficacy compliant and UL Certified
HALO
HLC6099501EWH-6BP
Specifications
Product Description
Brand Name | Halo |
Family | HLC6 LED 6" Round Surface-Mount Luminaire |
Description | 6" LED surface light, 900lm, 5000K, White, 6 bulk pack |
Product Details
Lamp Type | LED |
Amperage Rating | .131 |
Aperture | 6 Inch |
Color Temperature Max | 5000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 15.7 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |