- Low-profile lens surface-mount luminaire; Ceiling/wall mounting
Specifications
Product Description
Brand Name | Halo |
Family | HLC6 LED 6" Round Surface-Mount Luminaire |
Description | 6" LED surface light, 900 lumens, 90 CRI, 3000K CCT, 120V, matte white, Qty 12 bulk pack |
Product Details
Lamp Type | LED |
Amperage Rating | 0.133mA |
Aperture | 6 Inch |
Color Temperature Max | 3000K |
Mounting | Ceiling/Surface Mount |
Voltage Rating | 120V |
Wattage | 15.7W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |