- Below the ceiling installation, no clips or plates needed
- Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
- 3000K, 4000K, or 5000K fixed CCT
- Dimmable down to 10%
- Delivers up to 800 lumens
- Clothes closet compliant, damp location listed
- ENERGY STAR® certified
- IC rated, for direct contact with insulation
- CA Title-24 high efficacy compliant and UL Certified
HALO
HLC4079301EWH-6BP
Specifications
Product Description
Brand Name | Halo |
Family | HLC4 LED 4" Round Surface-Mount Luminaire |
Description | 4" LED surface light, 750lm, 3000K, White, 6 bulk pack |
Product Details
Lamp Type | LED |
UPC | 080083896387 |
Amperage Rating | .104 |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Surface Mount |
Voltage Rating | 120V |
Wattage | 16W |
Product Weight | 3.53 |
Case Quantity | 1 |
Pallet Quantity | 180 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |