Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

MSS153T Single Head Motion Floodlight

  • Motion sensor available with 180° or 270° detection and 50' range
  • Field selectable color temperature options of 3000K, 4000K and 5000K
  • Maintenance-free LEDs rated for 70,000 hours
  • Durable die-cast aluminum housing with UV stable polycarbonate lens
  • Two-stage optics for consistent distribution across all CCT options
  • Equivalent to 150W incandescent
  • For use with 120V, 60Hz power source
  • Wall and eave mountable to recessed and surface mount junction boxes
  • Motion override for temporary use as a Dusk-to-Dawn floodlight
MSS153T Single Head Motion Floodlight

MSS153T Single Head Motion Floodlight

Overview

The Halo MSS153T outdoor security floodlight incorporates an adjustable motion sensor, field-selectable CCT, and advanced two-stage optics into a single head LED design ideal for a wide variety of applications. Features improved adjustability, easy install components, and adaptor plate kit for hassle-free installation. The motion sensor is available with 180° detection up to 50’ range, with adjustable sensitivity and duration from 1-12 minutes. The durable die-cast aluminum housing is available in bronze or white powder coat finish, ensuring years of reliable, maintenance-free operation.

Resources

Stock Catalog Number (2)

Want to purchase this product?

Interested in email updates?

Need more information?