- LED retrofit shallow lens downlight with baffle trim
Specifications
Product Description
Brand Name | Halo |
Family | LT56 LED 5"/6" High Lumen All-Purpose Baffle Trim |
Description | 5"/6" Retrofit Baffle - Trim LED Module, 90 CRI, 5000K, Matte White, High Lumen |
Product Details
Lamp Type | LED |
Amperage Rating | Input Current 0.100 A |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Ceiling Mount |
Voltage Rating | 120V |
Wattage | 11.9W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |