Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

FT18/28VC Floods

  • Maintenance-free LEDs with 50,000 hours of life
  • 1300 Lumen & 2200 Lumen packages available
  • Field selectable CCT: 3000K, 4000K and 5000K
  • 120VAC
  • Lightweight, rust free polycarbonate construction
  • Optional integrated photocontrol for nighttime ON, daytime OFF
  • Optional motion sensor has 180* detection up to a 50' range
  • Discreet photosensor on the newer Dusk-to-Dawn models
FT18/28VC Floods

FT18/28VC Floods

Overview

The PC LED twin head flood series is ideal in outdoor areas where a low-maintenance solution is required. Producing up to 2200 lumens, this small but effective floodlight can be wall or eave mounted for maximum versatility. Upon installation, choose between one of 3 color temperatures: 3000K (soft white), 4000K (bright white), or 5000K (daylight) to ensure that you always have the right color light. This outdoor rated product utilizes a durable rust free polycarbonate housing. Available as a Flood, Dusk-to-Dawn, or Motion activated fixture you have all the options for your application.

Resources

Stock Catalog Number (4)

Want to purchase this product?

Interested in email updates?

Need more information?