Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

FSL503TIB

  • Maintenance-free LEDs with 70,000 hours of life
  • 120-277VAC, 50/60Hz
  • 5,800 Lumens
  • Field selectable CCT: 3000K, 4000K and 5000K
  • Durable die-cast aluminum housing with UV stable clear lens
  • Powder coated bronze or white finish
  • Optional integrated photocontrol for nighttime ON, daytime OFF
FSL503TIB

FSL503TIB

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family FSL503 Series
Description Security Flood, Large Single with PC, 3000K, 4000K, 5000K, 5800 Lumens, 52W, 120-277V

Product Details

Lamp Type LED
Amperage Rating 0.19 at 277V
Color Temperature Max 5000K
Mounting Wall or Eave Mounting
Voltage Rating 120-277V
Wattage 52 W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?