Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

FSL503 Series

  • Maintenance-free LEDs with 70,000 hours of life
  • 120-277VAC, 50/60Hz
  • 5,800 Lumens
  • Field selectable CCT: 3000K, 4000K and 5000K
  • Durable die-cast aluminum housing with UV stable clear lens
  • Powder coated bronze or white finish
  • Optional integrated photocontrol for nighttime ON, daytime OFF
FSL503 Series

FSL503 Series

Overview

This LED single head flood series produces over 5800 Lumens and was designed for superior large area coverage using the latest innovations in LEDs, drivers and optics. Using a dependable, die-cast aluminum housing, this fixture delivers light where you need it, keeping power consumption to a minimum. Available with and without integrated photo controls, this series comes in white or bronze finish.

Resources

Stock Catalog Number (3)

Want to purchase this product?

Interested in email updates?

Need more information?