- Suitable for 2x6 residential or shallow plenum commercial
Specifications
Product Description
Brand Name | Halo |
Family | HL36SA LED 3" Square New Construction Downlight |
Description | 3 in. shallow square new construction directional housing, 40 degree beam, 3500K, UNV, IC Rated. |
Product Details
Lamp Type | LED |
Amperage Rating | 0.08A at 277V |
Aperture | 3 Inch |
Color Temperature Max | 3500K |
Distribution | N/A |
Exit / Emergency Material | N/A |
Mounting | Recessed |
Mounting Options - Flood | N/A |
Optical - Wall Packs | N/A |
Range of Motion | N/A |
Recessed Trim | N/A |
Track Lampholders | N/A |
Voltage Rating | 120-277V |
Wattage | 20W @ 277V |
Country of Origin | MX |
ARRA | No |
Dimensional Data | N/A |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |