Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

1441GB

  • Optimized for use with LED MR16 lamps
  • Accomidates 3/8" to 1-1/4" thick ceilings
  • Got-Nail bar hangers with integral nail
  • Hinged junction box with MN wire trap
  • Integral transformer, 120/277 in, 12V 10W output
  • For use in insulated ceilings and airtight
  • Wet location listed with lens trims
  • Quick connect push-in wire nuts included
1441GB

1441GB

Resources

Specifications

Product Description

Brand Name Halo
Family E44MR16ICAT Series
Description 4" Conical Baffle, Open, 35° Tilt, German Bronze
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Recessed Trim Baffle
Voltage Rating N/A
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?