- Suitable for 2x6 framing or shallow plenum construction
- Suitable for below-the-ceiling installation
- Pre-wired for 0-10V control with divided junction box
- Retractable mounting springs designed for easy installation or removal
- Quick Connect remodel wiring tray
- Insulated ceiling listed and Air-Tite
HALO
H45RICATD010
Specifications
Product Description
Brand Name | Halo |
Family | H45RICATD010 Series |
Description | 4" shallow remodeler housing for LED integrated trim |
Product Details
Lamp Type | LED |
Amperage Rating | .054 at 277V |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 15 W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |