Catalog Number:
bld6089ble40awh-c
HALO Home
  • Backlit LED technology, with no housing
  • Easy Install: Mounts to most junction boxes (including pancake boxes)
  • Alternate Install: Mount to most recessed housings (hardware included)
  • Adjustable white tuning, from 2700K–5000K
  • Dimmable down to 5%
  • Wet & damp location listed
  • ENERGY STAR® compliant, UL Certified
  • CA Title-20 & Title-24 high efficacy compliant

Resources

Specifications

Product Description

Brand Name Halo Home
Family HALO Home Smart Surface Mount Downlight - BLD6
Description 6" Backlit LED Downlight, 800 lumen series, Adjustable CCT, 120V, Bluetooth

Product Details

UPC 080083897223
Amperage Rating 0.088 A at 120 V
Aperture 6 Inch
Color Temperature Max 5000K
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 9.3W
Product Weight 0.95
Case Quantity 4
Pallet Quantity 400
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?