Resources

Specifications

Product Description

Brand Name Halo Home
Family HALO Home Smart Surface Mount Downlight - BLD4
Description 4" Backlit LED Downilght, 800 lumen series, Adjustable CCT, 120V, Bluetooth

Product Details

UPC 080083897209
Amperage Rating 0.087 A at 120 V
Lamp Type LED
Mounting Surface Mount
Voltage Rating 120V
Wattage 9.2W
Product Weight 0.628
Case Quantity 4
Pallet Quantity 600
Country of Origin CN
ARRA No

Stocking Details

Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?