HALO Home

HALO Home Smart Dimmer - HIWMA

  • ON/OFF & Dimming to 5% for circuits with standard fixtures
  • Single-pole dimmer - add HALO Home Controllers for wireless multi-way
  • Max LED Load: 300W
  • Max Incandescent/ELV/FLR/Halogen/MLV/CFL Loads: 600W
  • Add to Groups or Scenes and apply Schedules using the HALO Home App
  • No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
  • Neutral wire required; Includes an air-gap to easily disconnect power
  • Range: 35' from smartphone; 100' between devices (200 Devices/Account)
  • 120V / AC 60Hz standard house wiring; Title 24 and Title 20 compliant
  • Indoor only; Fits Decora wallplate (not included); 200 Devices/Account

Want to purchase this product?

Need more information?