Catalog Number:
hiwska1ble40awh
HALO Home
  • Program 4 scene keys to control a HALO Home-enabled Device/Group/Scene

Resources

Specifications

Product Description

Brand Name Halo Home
Family HALO Home Scene Keypad - HIWSK
Description Multi-Room Scene Keypad Hardwired with Bluetooth

Product Details

UPC 080083859962
Mounting Accessory
Voltage Rating 120V
Product Weight 0.41
Case Quantity 4
Pallet Quantity 1920
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?