HALO Home

HALO Home Accessory Dimmer - HIWAC

  • Wirelessly control ON/OFF & Dimming of any HALO Home Device/Group
  • Combine with other HALO Home Controllers for multi-location control
  • No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
  • Command a HALO Home Smart Dimmer for multi-way wireless control
  • Provides constant power to HALO Home Smart Lights
  • Max Load: 300W HALO Home Smart Lights
  • Neutral wire required; Includes an air-gap to easily disconnect power
  • Range: 35' from smartphone; 100' between devices (200 Devices/Account)
  • 120V / AC 60Hz standard house wiring; Title 24 and Title 20 compliant
  • Indoor use only; Fits Decora wallplate (not included)

Want to purchase this product?

Need more information?