Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Home

FTS20CB

  • Uses Bluetooth® Mesh technology, for use with HALO Home mobile app
  • No hub or gateway required to establish wireless control
  • Control On/Off and dimming with compatible HALO Home switches and app
  • White tuning from 3000K to 5000K CCT
  • Control grouping, scheduling, countdown timer and scenes via app
  • Compatible with Amazon Echo when used with HALO Home Bridge
FTS20CB

FTS20CB

Resources

Specifications

Product Description

Brand Name Halo Outdoor
Family HALO Home Smart Floodlight - FTS20CB
Description Smart Bluetooth LED Flood Light, Adjustable CCT (3000K-5000K), Bronze

Product Details

Lamp Type LED
Amperage Rating .0823 at 277V
Color Temperature Max 5000K
Mounting Wall/Eave Mount
Voltage Rating 120-277V
Wattage 23 W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?