Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Home

HIWMA1BLE40AWH

  • ON/OFF and Dimming; Group, Scene and Schedule in app
  • Works w/ non-smart dimmable, LED, CFL, Halogen and Incandescent bulbs
  • Easily control lights with one switch per circuit
  • Combine w/ In-wall Accessory Dimmer for 3 way use for standard lights
  • Includes air gap switch to disconnect power
  • 120V / AC 60Hz standard house wiring
  • Max 600W incandescent/ 300W LED/CFL
  • Neutral wire required; indoor use only
  • Title 24 and Title 20 compliant
HIWMA1BLE40AWH

HIWMA1BLE40AWH

Resources

Specifications

Product Description

Brand Name Halo Home
Family HALO Home Smart Dimmer - HIWMA
Description BT, Wireless InWall Dimmer, Wh

Product Details

Lamp Type N/A
Amperage Rating 0.042
Mounting Wall Mount
Range of Motion N/A
Voltage Rating 120V
Wattage 5 W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?