- ON/OFF and Dimming; Group, Scene and Schedule in app
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Dimmer - HIWMA |
Description | HALO In-Wall Smart Dimmer,Bluetooth Low Energy 4.0,Black finish |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.0416 A at 120 V |
Mounting | Wall Mount |
Voltage Rating | 120V |
Wattage | 5W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |