- ON/OFF and Dimming; Group, Scene and Schedule in app
- Works with HALO Home Smart LED lighting fixtures
- Can control any HALO Home light within the mesh network
- Combine w/ another Accessory Dimmer for 3 way use w/ Halo Home lights
- Includes air gap switch to disconnect power
- 120V / AC 60Hz standard house wiring
- Max 300W LED
- Neutral wire required ; indoor use only
- Title 24 and Title 20 compliant
HALO Home
HIWAC1BLE40AWH
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Accessory Dimmer - HIWAC |
Description | BT, Wireless InWall Acces Dmr, White |
Product Details
Lamp Type | N/A |
UPC | 080083826544 |
Amperage Rating | 0.042 |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 5 W |
Product Weight | 0.473 |
Case Quantity | 4 |
Pallet Quantity | 1920 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |