- Remotely control your HALO Home devices
- Allows Halo Home devices to work with Alexa
- Wireless range up to 70 feet from Halo Home device
HALO Home
HWB1BLE40AWH
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Internet Access Bridge - HWB |
Description | Bluetooth Enabled 4.0 Smart Internet Access Bridge for Home, White |
Product Details
Lamp Type | N/A |
UPC | 080083811168 |
Amperage Rating | N/A |
Mounting | Plug-in |
Range of Motion | N/A |
Voltage Rating | 110/120V |
Product Weight | 1.34 |
Case Quantity | 4 |
Pallet Quantity | 576 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |