- On/Off & Dimming
- No wiring necessary (3 batteries - included)
- Operates using secure Bluetooth network
- Easy set-up, re-wire without wires!
- Control multiple lights
- Connect multiple switches to one light
- Mountable (attachments included)
- Moves to anywhere in your home
HALO Home
HWAS1BLE40AWH
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Anyplace Dimmer - HWAS |
Description | BLE 4.0 Anyplace Switch, Gen 1 Wh |
Product Details
Lamp Type | N/A |
UPC | 080083811182 |
Amperage Rating | N/A |
Mounting | Wall Mount |
Range of Motion | N/A |
Voltage Rating | N/A |
Product Weight | 0.49 |
Case Quantity | 4 |
Pallet Quantity | 672 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |