- HALO Home compatible using the HALO Home mobile application
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Recessed Downlight - RL56 |
Description | HALO RL56WH BLE 90CRI 600LM TW27-50, R |
Product Details
Lamp Type | LED |
UPC | 080083814367 |
Amperage Rating | 0.082A at 277V |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 9.7 W |
Product Weight | 0.94 |
Case Quantity | 4 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |