- HALO Home compatible using the HALO Home mobile application
- Change color temp from 2700K CCT to 5000K CCT via mobile app
- Maintains 90 CRI throughout color adjustment
- Schedule actions like setting color temp & dim level via mobile app
- Dims to 5% using the app
- Retrofits existing 5" or 6" housings with screw base adapter included
- ENERGY STAR® compliant, Wet & damp location listed, cULus listed
- LED connector is CA Title-24 high efficacy compliant and cULus Listed
HALO Home
RL56069BLE40AWH
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Recessed Downlight - RL56 |
Description | 5/6" Smart Bluetooth LED Recessed Downlight with Adjustable Color Temperature (2700K-5000K), White |
Product Details
Lamp Type | LED |
UPC | 080083809233 |
Amperage Rating | 0.082 |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120V |
Wattage | 10 W |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 300 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | Yes |