Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Nov 10, 2023

Replace with RL Smart Wi-Fi Recessed LED Trims Connected by WiZ Pro

HALO Home

HALO Home Smart Recessed Downlight - RL56

  • No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
  • ON/OFF and Dimming to 5%
  • White tuning 2700K - 5000K via mobile app, 600 Lumens @ 90 CRI
  • Add to Groups/Scenes/Schedules-set color temp & dim level via the app
  • Use torsion springs/friction clips & E26 adapter to install-5"/6" cans
  • ENERGY STAR® compliant, Wet & damp location listed, UL Classified
  • LED connector: CA Title-20 & 24 high efficacy compliant & cULus Listed
  • Precise design makes housings AIR-TITE to meet code & save energy
  • Range: 35' from smartphone, 100' between devices (200 Devices/Account)
  • NOTE - Do not use in combination with non-HALO Home dimmers
HALO Home Smart Recessed Downlight - RL56

HALO Home Smart Recessed Downlight - RL56

Overview

The HALO Home Smart Recessed Downlight is a LED Baffle-Trim Module for 5" and 6" recessed housings. Control these lights with all of the features of HALO Home has to offer: wireless ON/OFF, dimming to 5%, and white tuning (2700K-5000K) along with more advanced features like Groups, Scenes, and Schedules. Install the free app on a smartphone/tablet to pair and wirelessly control these lights via secure Bluetooth connection. While compatible with standard ON/OFF switches, install HALO Home Controllers for optimal performance. Controllers provide HALO Home Smart Lights with constant power allowing them to strengthen and extend your HALO Home mesh network by responding to and repeating wireless messages from any Controller, smartphone or voice assistant like Amazon Alexa or Hey, Google. White: RL56069BLE40AWH

Resources

FAQs

Want to purchase this product?

Interested in email updates?

Need more information?