- No Bridge/Internet Needed-wireless control via HALOHome Bluetooth Mesh
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Recessed Downlight - RL4 |
Description | HALO RL40WH BLE 90CRI 600LM TW27-50, R |
Product Details
Lamp Type | LED |
UPC | 080083814381 |
Amperage Rating | 0.069A |
Aperture | 4 Inch |
Color Temperature Max | 3000K |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | 120 - 277V 50/60 Hz |
Wattage | 8W |
Product Weight | 0.58 |
Case Quantity | 4 |
Pallet Quantity | 784 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |