- Low Voltage + Canless = Halo's fastest installation method available for downlights
- Kits include 4” or 6” round canless MicroEdge™ HLB downlights with smart home technology
- 70W low voltage remote power supply with 35-feet of low-voltage cable to power up to 9 QuickLink HLB fixtures (≤70W)
- Features QuickLink Connectors for ultra-fast wiring and installation
- Individual smart lighting control with the Free HALO Home app: wirelessly dim, white tune warm white to cool daylight (2700-5000K), + create groups, scenes, and schedules
- Install the Bridge to control lighting from anywhere + voice control with Amazon Alexa or Google Assistant
- Suitable for direct contact with insulation
- Wet location listed for indoors or outdoors
- Low to medium ceiling heights (4"-640 / 6"-950 lumens)
- Fits in 1/2” to 1-1/4” thick ceilings
- Additional fixtures sold separately
HALO Home
HLBQL4069BLE40A-4PK
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home QuickLink Low Voltage MicroEdge™ Smart Downlights - HLBQLs |
Description | Smart Bluetooth 4-inch LED canless downlight, QuickLink Twist Connector, Low Voltage system, 600 Lumens, 90 CRI, White Tuning, Selectable CCT 2700K - 5000K, Bluetooth Mesh Wireless Control, 4 pk |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 5000K |
Mounting | Direct Mount |
Voltage Rating | 120V |
Wattage | 7.3W per |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |