Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Home

RL56069B4WHBLE-CA

  • HALO Home compatible using the HALO Home mobile application
RL56069B4WHBLE-CA

RL56069B4WHBLE-CA

Resources

Specifications

Product Description

Brand Name Halo Home
Family HALO Home Smart Bluetooth Speaker Downlight
Description 5"/6" all- purpose retrofit LED module,600 lumens,90 CRI 2700K – 5000K,BluetoothMesh wireless control,4.0, Canada

Product Details

Lamp Type LED
Amperage Rating 0.082A at 277V
Aperture 5/6 Inch
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating 120V
Wattage 13W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?