- HALO Home compatible using the HALO Home mobile application
Specifications
Product Description
Brand Name | Halo Home |
Family | HALO Home Smart Bluetooth Speaker Downlight |
Description | 5"/6" all-purpose retrofit LED module, 600 lumens,90 CRI 2700K 5000K, BluetoothMesh wireless control,4.0 |
Product Details
Lamp Type | LED |
Amperage Rating | 0.082A at 277V |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 13W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |